ADA4004-4

PRODUCTION

1.8 nV/√Hz, 36 V Precision Quad Amplifier

Viewing:

Overview

  • Very low voltage noise: 1.8 nV/√Hz
  • Low input bias current: 90 nA maximum
  • Offset voltage: 125 μV maximum
  • High gain: 120 dB
  • Wide bandwidth: 12 MHz
  • ±5 V to ±15 V operation

The ADA4004-1/ADA4004-2/ADA4004-4 are 1.8 nV/√Hz precision amplifiers featuring 40 μV offset, 0.7 μV/°C drift, 12 MHz bandwidth, and low 1.7 mA per amplifier supply current.

The ADA4004-1/ADA4004-2/ADA4004-4 are designed on the high performance iPolar™ process, enabling improvements such as reduced noise and power consumption, increased speed and stability, and smaller footprint size. Novel design techniques enable the ADA4004-1/ADA4004-2/ADA4004-4 to achieve 1.8 nV/√Hz voltage noise density and a low 6 Hz 1/f noise corner frequency while consuming just 1.7 mA per amplifier. The small package saves board space, reduces cost, and improves layout flexibility.

Applications for these amplifiers include high precision controls, PLL filters, high performance precision filters, medical and analytical instrumentation, precision power supply controls, ATE, and data acquisition systems. Operation is fully specified from ±5 V to ±15 V from −40°C to +125°C.

The ADA4004-1, ADA4004-2, and ADA4004-4 are members of a growing series of low noise op amps offered by Analog Devices, Inc. (see Table 1).

Applications

  • Precision instrumentation
  • Filter blocks
  • Microphone preamplifiers
  • Industrial control
  • Thermocouples and RTDs
  • Reference buffers
  • ADA4004-4
    1.8 nV/√Hz, 36 V Precision Quad Amplifier
    ADA4004-4 Pin Configuration
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • ADA4004

    SPICE Model 1

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    EVAL-OPAMP-4

    EVAL-OPAMP-4 Evaluation Board

    Product Details

    The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
    • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

    EVAL-OPAMP-4
    EVAL-OPAMP-4 Evaluation Board

    Latest Discussions

    No discussions on ADA4004-4 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed